Rollway Radial Spherical Roller Bearing - Straight Bore - 23036 CA W33
Part #:23036 CA W33
Catalog #:23036 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.9134 in | Overall Width (mm): | 74 mm |
| Bore Size (mm): | 180 mm |
Technical Specifications
| Cage Material: | Brass | Radial Clearance: | Normal |
| Angular Misalignment: | 1.5° | Bore Type: | Straight |
| Series: | 23000 | Seal Type: | Unsealed |
| Misalignment: | Yes | Number of Rows: | 2 |
| Static Load Rating (kN): | 1,170 kN | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Platform: | Spherical Radial |
| Speed (Max) Oil (RPM): | 1,500 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 1,100 rpm |
| Sealed: | None | Dynamic Load Rating (kN): | 702 kN |
General Specifications
| UPC: | 637410068612 | Weight: | 36.38 LB |
| Packaged Length: | 11.02 IN | Packaged Width: | 2.91 IN |
| Packaged Height: | 11.02 IN |

