Rollway Radial Spherical Roller Bearing - Straight Bore - 23068 CA W33
Part #:23068 CA W33
Catalog #:23068 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.2362 in | Overall Width (mm): | 133 mm |
| Bore Size (mm): | 340 mm |
Technical Specifications
| Radial Clearance: | Normal | Angular Misalignment: | 1.5° |
| Bore Type: | Straight | Series: | 23000 |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | Yes | Static Load Rating (kN): | 4,400 kN |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Number of Rows: | 2 | Speed (Max) Grease (RPM): | 700 rpm |
| Speed (Max) Oil (RPM): | 900 rpm | Sealed: | None |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 2,180 kN |
General Specifications
| UPC: | 637410062689 | Weight: | 231.48 LB |
| Packaged Length: | 20.47 IN | Packaged Width: | 5.24 IN |
| Packaged Height: | 20.47 IN |

