Rollway Radial Spherical Roller Bearing - Straight Bore - 23120 MB C3 W33
Part #:23120 MB C3 W33
Catalog #:23120 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.8504 in | Overall Width (mm): | 47 mm |
| Bore Size (mm): | 100 mm | Outside Diameter (mm): | 215 mm |
Technical Specifications
| Bore Type: | Straight | Angular Misalignment: | 1.5° |
| Cage Material: | Brass | Series: | 23100 |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Number of Rows: | 2 |
| Static Load Rating (kN): | 355 kN | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Platform: | Spherical Radial |
| Speed (Max) Grease (RPM): | 1,700 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Speed (Max) Oil (RPM): | 2,200 rpm | Dynamic Load Rating (kN): | 355 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410055216 | Weight: | 10.03 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 6.50 IN | Country of Origin: | China |

