Rollway Radial Spherical Roller Bearing - Straight Bore - 23122 CA W33
Part #:23122 CA W33
Catalog #:23122 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.2047 in | Overall Width (mm): | 56 mm |
| Bore Size (mm): | 110 mm |
Technical Specifications
| Cage Material: | Brass | Bore Type: | Straight |
| Angular Misalignment: | 1.5° | Radial Clearance: | Normal |
| Series: | 23100 | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 700 kN |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Duplexing: | No |
| Platform: | Spherical Radial | Sealed: | None |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 1,500 rpm |
| Speed (Max) Oil (RPM): | 2,000 rpm | Dynamic Load Rating (kN): | 450 kN |
General Specifications
| UPC: | 637410068742 | Weight: | 12.35 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 7.09 IN |

