Rollway Radial Spherical Roller Bearing - Straight Bore - 23122 MB C3 W33
Part #:23122 MB C3 W33
Catalog #:23122 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 56 mm | Overall Width (in): | 2.2047 in |
| Bore Size (mm): | 110 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Seal Type: | Unsealed | Angular Misalignment: | 1.5° |
| Cage Material: | Brass | Series: | 23100 |
| Radial Clearance: | C3 | Bore Type: | Straight |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 432.9 kN | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Oil (RPM): | 2,400 rpm |
| Platform: | Spherical Radial | Speed (Max) Grease (RPM): | 1,800 rpm |
| Sealed: | None | Dynamic Load Rating (kN): | 432.9 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410006393 | Weight: | 12.68 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

