Rollway Radial Spherical Roller Bearing - Straight Bore - 23128 CA W33
Part #:23128 CA W33
Catalog #:23128 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 68 mm | Overall Width (in): | 2.6772 in |
| Bore Size (mm): | 140 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | Normal |
| Angular Misalignment: | 1.5° | Cage Material: | Brass |
| Series: | 23100 | Seal Type: | Unsealed |
| Static Load Rating (kN): | 876 kN | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Platform: | Spherical Radial |
| Speed (Max) Grease (RPM): | 1,200 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 1,600 rpm |
| Sealed: | None | Dynamic Load Rating (kN): | 546 kN |
General Specifications
| UPC: | 637410068797 | Weight: | 23.15 LB |
| Packaged Length: | 8.86 IN | Packaged Width: | 2.68 IN |
| Packaged Height: | 8.86 IN |

