Rollway Radial Spherical Roller Bearing - Straight Bore - 23132 MB W33
Part #:23132 MB W33
Catalog #:23132 MB W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 86 mm | Overall Width (in): | 3.3858 in |
| Bore Size (mm): | 160 mm | Outside Diameter (mm): | 270 mm |
Technical Specifications
| Series: | 23100 | Radial Clearance: | C0 |
| Cage Material: | Brass | Bore Type: | Straight |
| Angular Misalignment: | 1.5° | Seal Type: | Unsealed |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 930 kN | Number of Rows: | 2 |
| Rolling Element: | Spherical Roller | Full Complement/Caged: | Caged |
| Platform: | Spherical Radial | Speed (Max) Grease (RPM): | 1,200 rpm |
| Duplexing: | No | Speed (Max) Oil (RPM): | 1,600 rpm |
| Sealed: | None | Dynamic Load Rating (kN): | 930 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410075467 | Weight: | 45.15 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 10.63 IN | Country of Origin: | China |

