Rollway Radial Spherical Roller Bearing - Straight Bore - 23218 MB C3 W33
Part #:23218 MB C3 W33
Catalog #:23218 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.063 in | Overall Width (mm): | 52.4 mm |
| Bore Size (mm): | 90 mm | Outside Diameter (mm): | 160 mm |
Technical Specifications
| Series: | 23200 | Radial Clearance: | C3 |
| Angular Misalignment: | 2.5° | Cage Material: | Brass |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Number of Rows: | 2 | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 340 kN | Speed (Max) Oil (RPM): | 2,000 rpm |
| Duplexing: | No | Platform: | Spherical Radial |
| Sealed: | None | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 1,500 rpm | Dynamic Load Rating (kN): | 340 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410067196 | Weight: | 9.41 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

