Rollway Radial Spherical Roller Bearing - Straight Bore - 23220 CA W33
Part #:23220 CA W33
Catalog #:23220 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60.3 mm | Overall Width (in): | 2.374 in |
| Bore Size (mm): | 100 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Angular Misalignment: | 2.5° | Cage Material: | Brass |
| Radial Clearance: | C0 | Series: | 23200 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Number of Rows: | 2 | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 405 kN | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 1,900 rpm | Duplexing: | No |
| Speed (Max) Grease (RPM): | 1,500 rpm | Sealed: | None |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 405 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410068995 | Weight: | 14.77 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 2.37 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

