Rollway Radial Spherical Roller Bearing - Straight Bore - 23220 MB C3 W33
Part #:23220 MB C3 W33
Catalog #:23220 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60.3 mm | Overall Width (in): | 2.374 in |
| Bore Size (mm): | 100 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Bore Type: | Straight | Cage Material: | Brass |
| Angular Misalignment: | 2.5° | Radial Clearance: | C3 |
| Series: | 23200 | Seal Type: | Unsealed |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 455 kN |
| Misalignment: | Yes | Duplexing: | No |
| Sealed: | None | Platform: | Spherical Radial |
| Speed (Max) Grease (RPM): | 1,500 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 2,000 rpm | Dynamic Load Rating (kN): | 455 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410007123 | Weight: | 14.46 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 2.37 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

