Rollway Radial Spherical Roller Bearing - Straight Bore - 23224 MB W33
Part #:23224 MB W33
Catalog #:23224 MB W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.9921 in | Overall Width (mm): | 76 mm |
| Bore Size (mm): | 120 mm | Outside Diameter (mm): | 215 mm |
Technical Specifications
| Series: | 23200 | Angular Misalignment: | 2.5° |
| Bore Type: | Straight | Radial Clearance: | C0 |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Static Load Rating (kN): | 575 kN | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Number of Rows: | 2 | Sealed: | None |
| Speed (Max) Grease (RPM): | 1,100 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 1,500 rpm |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 575 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410075535 | Weight: | 26.81 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 8.90 IN |
| Packaged Height: | 3.40 IN | Country of Origin: | China |

