Rollway Radial Spherical Roller Bearing - Straight Bore - 23226 GMEX W33
Part #:23226 GMEX W33
Catalog #:23226 GMEX W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.15 in | Bore Size (mm): | 130 mm |
| Outside Diameter (mm): | 230 mm |
Technical Specifications
| Angular Misalignment: | 1.5° | Rolling Element: | Spherical Roller |
| Speed (Max) Grease (RPM): | 1,615 rpm | Speed (Max) Oil (RPM): | 2,210 rpm |
| Material: | 52100 Bearing Steel | Series: | 23000 |
| Cage Material: | Brass | Radial Clearance: | C0 |
| Number of Rows: | 2 | Static Load Rating (kN): | 1,172 kN |
| Misalignment: | Yes | Dynamic Load Rating (kN): | 759 kN |
| Seal Type: | Unsealed | Sealed: | None |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410402324 | Weight: | 30.86 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 9.06 IN |

