Rollway Radial Spherical Roller Bearing - Straight Bore - 23228 CA C3 W33
Part #:23228 CA C3 W33
Catalog #:23228 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 88 mm | Overall Width (in): | 3.4646 in |
| Bore Size (mm): | 140 mm | Outside Diameter (mm): | 250 mm |
Technical Specifications
| Series: | 23200 | Bore Type: | Straight |
| Cage Material: | Brass | Radial Clearance: | C3 |
| Angular Misalignment: | 2.5° | Seal Type: | Unsealed |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 818 kN |
| Misalignment: | Yes | Speed (Max) Grease (RPM): | 1,000 rpm |
| Sealed: | None | Platform: | Spherical Radial |
| Duplexing: | No | Speed (Max) Oil (RPM): | 1,400 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 818 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410069107 | Weight: | 42.77 LB |
| Packaged Length: | 9.84 IN | Packaged Width: | 3.46 IN |
| Packaged Height: | 9.84 IN | Country of Origin: | China |

