Rollway Radial Spherical Roller Bearing - Straight Bore - 23228 CA W33
Part #:23228 CA W33
Catalog #:23228 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 88 mm | Overall Width (in): | 3.4646 in |
| Bore Size (mm): | 140 mm | Outside Diameter (mm): | 250 mm |
Technical Specifications
| Angular Misalignment: | 2.5° | Bore Type: | Straight |
| Cage Material: | Brass | Radial Clearance: | C0 |
| Series: | 23200 | Seal Type: | Unsealed |
| Misalignment: | Yes | Static Load Rating (kN): | 818 kN |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Speed (Max) Oil (RPM): | 1,400 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 1,000 rpm |
| Sealed: | None | Duplexing: | No |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 818 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410069121 | Weight: | 42.77 LB |
| Packaged Length: | 9.84 IN | Packaged Width: | 3.46 IN |
| Packaged Height: | 9.84 IN | Country of Origin: | China |

