Rollway Radial Spherical Roller Bearing - Straight Bore - 23230 MB C3 W33
Part #:23230 MB C3 W33
Catalog #:23230 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.7795 in | Overall Width (mm): | 96 mm |
| Bore Size (mm): | 150 mm | Outside Diameter (mm): | 270 mm |
Technical Specifications
| Cage Material: | Brass | Angular Misalignment: | 2.5° |
| Series: | 23200 | Seal Type: | Unsealed |
| Radial Clearance: | C3 | Bore Type: | Straight |
| Static Load Rating (kN): | 1,030 kN | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Spherical Radial |
| Speed (Max) Grease (RPM): | 1,000 rpm | Speed (Max) Oil (RPM): | 1,300 rpm |
| Duplexing: | No | Dynamic Load Rating (kN): | 1,030 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410007291 | Weight: | 54.90 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 3.78 IN |
| Packaged Height: | 10.63 IN | Country of Origin: | China |

