Rollway Radial Spherical Roller Bearing - Straight Bore - 23234 CA W33
Part #:23234 CA W33
Catalog #:23234 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 110 mm | Overall Width (in): | 4.3307 in |
| Bore Size (mm): | 170 mm | Outside Diameter (mm): | 310 mm |
Technical Specifications
| Radial Clearance: | C0 | Bore Type: | Straight |
| Series: | 23200 | Angular Misalignment: | 2.5° |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Static Load Rating (kN): | 1,230 kN | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Number of Rows: | 2 |
| Rolling Element: | Spherical Roller | Speed (Max) Oil (RPM): | 1,200 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | None | Platform: | Spherical Radial |
| Speed (Max) Grease (RPM): | 900 rpm | Dynamic Load Rating (kN): | 1,230 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410079854 | Weight: | 80.47 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 4.33 IN |
| Packaged Height: | 12.20 IN | Country of Origin: | China |

