Rollway Radial Spherical Roller Bearing - Straight Bore - 23236 CA C3 W33
Part #:23236 CA C3 W33
Catalog #:23236 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 112 mm | Overall Width (in): | 4.4095 in |
| Bore Size (mm): | 180 mm | Outside Diameter (mm): | 320 mm |
Technical Specifications
| Series: | 23200 | Angular Misalignment: | 2.5° |
| Radial Clearance: | C3 | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | Yes | Number of Rows: | 2 |
| Static Load Rating (kN): | 1,270 kN | Rolling Element: | Spherical Roller |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Duplexing: | No | Sealed: | None |
| Speed (Max) Oil (RPM): | 1,100 rpm | Speed (Max) Grease (RPM): | 820 rpm |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 1,270 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410069152 | Weight: | 85.54 LB |
| Packaged Length: | 12.60 IN | Packaged Width: | 4.41 IN |
| Packaged Height: | 12.60 IN | Country of Origin: | China |

