Rollway Radial Spherical Roller Bearing - Straight Bore - 23238 CA W33
Part #:23238 CA W33
Catalog #:23238 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 120 mm | Overall Width (in): | 4.7244 in |
| Bore Size (mm): | 190 mm | Outside Diameter (mm): | 340 mm |
Technical Specifications
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | C0 | Series: | 23200 |
| Angular Misalignment: | 2.5° | Seal Type: | Unsealed |
| Static Load Rating (kN): | 1,420 kN | Rolling Element: | Spherical Roller |
| Number of Rows: | 2 | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Speed (Max) Grease (RPM): | 760 rpm |
| Speed (Max) Oil (RPM): | 1,000 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Spherical Radial |
| Sealed: | None | Dynamic Load Rating (kN): | 1,420 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410079892 | Weight: | 99.87 LB |
| Packaged Length: | 13.39 IN | Packaged Width: | 4.72 IN |
| Packaged Height: | 13.39 IN | Country of Origin: | China |

