Rollway Radial Spherical Roller Bearing - Straight Bore - 23244 CA W33
Part #:23244 CA W33
Catalog #:23244 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.6693 in | Overall Width (mm): | 144 mm |
| Bore Size (mm): | 220 mm | Outside Diameter (mm): | 400 mm |
Technical Specifications
| Angular Misalignment: | 2.5° | Bore Type: | Straight |
| Cage Material: | Brass | Series: | 23200 |
| Radial Clearance: | C0 | Seal Type: | Unsealed |
| Static Load Rating (kN): | 1,960 kN | Rolling Element: | Spherical Roller |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Platform: | Spherical Radial |
| Speed (Max) Grease (RPM): | 660 rpm | Speed (Max) Oil (RPM): | 880 rpm |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 1,960 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410079922 | Weight: | 178.13 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 5.67 IN |
| Packaged Height: | 15.75 IN | Country of Origin: | China |

