Rollway Radial Spherical Roller Bearing - Straight Bore - 23248 CA C3 W33
Part #:23248 CA C3 W33
Catalog #:23248 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 160 mm | Overall Width (in): | 6.2992 in |
| Bore Size (mm): | 240 mm | Outside Diameter (mm): | 440 mm |
Technical Specifications
| Series: | 23200 | Cage Material: | Brass |
| Radial Clearance: | C3 | Angular Misalignment: | 2.5° |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Number of Rows: | 2 | Static Load Rating (kN): | 2,520 kN |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Platform: | Spherical Radial | Speed (Max) Oil (RPM): | 850 rpm |
| Speed (Max) Grease (RPM): | 670 rpm | Duplexing: | No |
| Sealed: | None | Dynamic Load Rating (kN): | 2,520 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410079939 | Weight: | 238.10 LB |
| Packaged Length: | 17.32 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 17.32 IN | Country of Origin: | China |

