Rollway Radial Spherical Roller Bearing - Straight Bore - 23328 MA C4 F80 W33
Part #:23328 MA C4 F80 W33
Catalog #:23328 MA C4 F80 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.6457 in | Overall Width (mm): | 118 mm |
| Bore Size (mm): | 140 mm |
Technical Specifications
| Angular Misalignment: | 1.5° | Radial Clearance: | C4 |
| Series: | 23300 | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Static Load Rating (kN): | 1,700 kN |
| Rolling Element: | Spherical Roller | Duplexing: | No |
| Speed (Max) Grease (RPM): | 1,100 rpm | Sealed: | None |
| Platform: | Spherical Radial | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 1,500 rpm | Dynamic Load Rating (kN): | 1,200 kN |
General Specifications
| UPC: | 637410071582 | Weight: | 92.59 LB |
| Packaged Length: | 11.81 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 11.81 IN |

