Rollway Radial Spherical Roller Bearing - Straight Bore - 23952 CA W33
Part #:23952 CA W33
Catalog #:23952 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.95 in | Overall Width (mm): | 75 mm |
| Bore Size (mm): | 260 mm | Outside Diameter (mm): | 360 mm |
Technical Specifications
| Cage Material: | Brass | Radial Clearance: | Normal |
| Bore Type: | Straight | Series: | 23900 |
| Seal Type: | Unsealed | Rolling Element: | Spherical Roller |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 902 kN | Misalignment: | Yes |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 1,100 rpm |
| Duplexing: | No | Platform: | Spherical Radial |
| Sealed: | None | Speed (Max) Oil (RPM): | 1,500 rpm |
| Dynamic Load Rating (kN): | 902 kN |
General Specifications
| UPC: | 637410402270 | Weight: | 51.81 LB |
| Packaged Length: | 14.17 IN | Packaged Width: | 2.95 IN |
| Packaged Height: | 14.17 IN | Country of Origin: | China |

