Rollway Radial Spherical Roller Bearing - Straight Bore - 24024 CA C3 W33
Part #:24024 CA C3 W33
Catalog #:24024 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60 mm | Overall Width (in): | 2.3622 in |
| Bore Size (mm): | 120 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | C3 | Series: | 24000 |
| Angular Misalignment: | 2° | Seal Type: | Unsealed |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 386 kN |
| Number of Rows: | 2 | Sealed: | None |
| Duplexing: | No | Speed (Max) Oil (RPM): | 1,700 rpm |
| Speed (Max) Grease (RPM): | 1,200 rpm | Full Complement/Caged: | Caged |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 386 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410069237 | Weight: | 11.85 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 8.20 IN |
| Packaged Height: | 2.90 IN | Country of Origin: | China |

