Rollway Radial Spherical Roller Bearing - Straight Bore - 24026 CA C3 W33
Part #:24026 CA C3 W33
Catalog #:24026 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.7165 in | Overall Width (mm): | 69 mm |
| Bore Size (mm): | 130 mm | Outside Diameter (mm): | 200 mm |
Technical Specifications
| Series: | 24000 | Cage Material: | Brass |
| Radial Clearance: | C3 | Bore Type: | Straight |
| Angular Misalignment: | 2° | Seal Type: | Unsealed |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Static Load Rating (kN): | 484 kN |
| Material: | 52100 Bearing Steel | Speed (Max) Grease (RPM): | 1,100 rpm |
| Platform: | Spherical Radial | Sealed: | None |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed (Max) Oil (RPM): | 1,500 rpm | Dynamic Load Rating (kN): | 484 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410069251 | Weight: | 17.02 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 2.72 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

