Rollway Radial Spherical Roller Bearing - Straight Bore - 24030 CA W33
Part #:24030 CA W33
Catalog #:24030 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.9528 in | Overall Width (mm): | 75 mm |
| Bore Size (mm): | 150 mm | Outside Diameter (mm): | 225 mm |
Technical Specifications
| Bore Type: | Straight | Angular Misalignment: | 2° |
| Cage Material: | Brass | Series: | 24000 |
| Radial Clearance: | C0 | Seal Type: | Unsealed |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 564 kN | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Speed (Max) Grease (RPM): | 990 rpm |
| Platform: | Spherical Radial | Sealed: | None |
| Speed (Max) Oil (RPM): | 1,300 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (kN): | 564 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410069299 | Weight: | 22.49 LB |
| Packaged Length: | 8.86 IN | Packaged Width: | 2.95 IN |
| Packaged Height: | 8.86 IN | Country of Origin: | China |

