Rollway Radial Spherical Roller Bearing - Straight Bore - 24032 CA W33
Part #:24032 CA W33
Catalog #:24032 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 80 mm | Overall Width (in): | 3.1496 in |
| Bore Size (mm): | 160 mm | Outside Diameter (mm): | 240 mm |
Technical Specifications
| Series: | 24000 | Angular Misalignment: | 2° |
| Cage Material: | Brass | Radial Clearance: | C0 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Number of Rows: | 2 |
| Static Load Rating (kN): | 655 kN | Full Complement/Caged: | Caged |
| Duplexing: | No | Sealed: | None |
| Speed (Max) Grease (RPM): | 930 rpm | Speed (Max) Oil (RPM): | 1,200 rpm |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 655 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410069312 | Weight: | 27.12 LB |
| Packaged Length: | 9.45 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 9.45 IN | Country of Origin: | China |

