Rollway Radial Spherical Roller Bearing - Straight Bore - 24034 CA C3 W33
Part #:24034 CA C3 W33
Catalog #:24034 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.5433 in | Overall Width (mm): | 90 mm |
| Bore Size (mm): | 170 mm | Outside Diameter (mm): | 260 mm |
Technical Specifications
| Series: | 24000 | Cage Material: | Brass |
| Radial Clearance: | C3 | Angular Misalignment: | 2° |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Static Load Rating (kN): | 800 kN | Misalignment: | Yes |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Platform: | Spherical Radial |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | None | Speed (Max) Grease (RPM): | 860 rpm |
| Speed (Max) Oil (RPM): | 1,200 rpm | Dynamic Load Rating (kN): | 800 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410076600 | Weight: | 39.24 LB |
| Packaged Length: | 10.24 IN | Packaged Width: | 3.54 IN |
| Packaged Height: | 10.24 IN | Country of Origin: | China |

