Rollway Radial Spherical Roller Bearing - Straight Bore - 24034 MB C3 W33
Part #:24034 MB C3 W33
Catalog #:24034 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 90 mm | Overall Width (in): | 3.5433 in |
| Bore Size (mm): | 170 mm | Outside Diameter (mm): | 260 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C3 |
| Angular Misalignment: | 2° | Cage Material: | Brass |
| Series: | 24000 | Seal Type: | Unsealed |
| Static Load Rating (kN): | 880 kN | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Platform: | Spherical Radial |
| Full Complement/Caged: | Caged | Sealed: | None |
| Speed (Max) Grease (RPM): | 1,000 rpm | Duplexing: | No |
| Speed (Max) Oil (RPM): | 1,300 rpm | Dynamic Load Rating (kN): | 880 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410075610 | Weight: | 39.24 LB |
| Packaged Length: | 10.24 IN | Packaged Width: | 3.54 IN |
| Packaged Height: | 10.24 IN | Country of Origin: | China |

