Rollway Radial Spherical Roller Bearing - Straight Bore - 24036 MB C3 W33
Part #:24036 MB C3 W33
Catalog #:24036 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 100 mm | Overall Width (in): | 3.937 in |
| Bore Size (mm): | 180 mm | Outside Diameter (mm): | 280 mm |
Technical Specifications
| Bore Type: | Straight | Cage Material: | Brass |
| Angular Misalignment: | 2° | Seal Type: | Unsealed |
| Series: | 24000 | Radial Clearance: | C3 |
| Misalignment: | Yes | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 1,030 kN |
| Rolling Element: | Spherical Roller | Sealed: | None |
| Speed (Max) Oil (RPM): | 1,200 rpm | Duplexing: | No |
| Platform: | Spherical Radial | Speed (Max) Grease (RPM): | 900 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 1,030 kN |
General Specifications
| UPC: | 637410008298 | Weight: | 49.38 LB |
| Packaged Length: | 11.02 IN | Packaged Width: | 3.94 IN |
| Packaged Height: | 11.02 IN | Country of Origin: | China |

