Rollway Radial Spherical Roller Bearing - Straight Bore - 24044 CA W33
Part #:24044 CA W33
Catalog #:24044 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 118 mm | Overall Width (in): | 4.6457 in |
| Bore Size (mm): | 220 mm | Outside Diameter (mm): | 340 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 24000 |
| Angular Misalignment: | 2° | Radial Clearance: | C0 |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Number of Rows: | 2 |
| Static Load Rating (kN): | 1,370 kN | Platform: | Spherical Radial |
| Speed (Max) Oil (RPM): | 880 rpm | Speed (Max) Grease (RPM): | 660 rpm |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No | Dynamic Load Rating (kN): | 1,370 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410076709 | Weight: | 87.74 LB |
| Packaged Length: | 13.39 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 13.39 IN | Country of Origin: | China |

