Rollway Radial Spherical Roller Bearing - Straight Bore - 24044 MB W33
Part #:24044 MB W33
Catalog #:24044 MB W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.6457 in | Overall Width (mm): | 118 mm |
| Bore Size (mm): | 220 mm |
Technical Specifications
| Seal Type: | Unsealed | Bore Type: | Straight |
| Radial Clearance: | Normal | Cage Material: | Brass |
| Angular Misalignment: | 2° | Series: | 24000 |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 2,098 kN | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Platform: | Spherical Radial |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed (Max) Oil (RPM): | 1,000 rpm | Speed (Max) Grease (RPM): | 750 rpm |
| Sealed: | None | Dynamic Load Rating (kN): | 1,190 kN |
General Specifications
| UPC: | 637410048461 | Weight: | 87.74 LB |
| Packaged Length: | 13.39 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 13.39 IN |

