Rollway Radial Spherical Roller Bearing - Straight Bore - 24048 CA C3 W33
Part #:24048 CA C3 W33
Catalog #:24048 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.6457 in | Overall Width (mm): | 118 mm |
| Bore Size (mm): | 240 mm | Outside Diameter (mm): | 360 mm |
Technical Specifications
| Series: | 24000 | Angular Misalignment: | 2° |
| Radial Clearance: | C3 | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Number of Rows: | 2 |
| Static Load Rating (kN): | 1,400 kN | Speed (Max) Oil (RPM): | 830 rpm |
| Sealed: | None | Platform: | Spherical Radial |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 620 rpm |
| Duplexing: | No | Dynamic Load Rating (kN): | 1,400 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410076716 | Weight: | 93.70 LB |
| Packaged Length: | 14.17 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 14.17 IN | Country of Origin: | China |

