Rollway Radial Spherical Roller Bearing - Straight Bore - 24052 CA C3 W33
Part #:24052 CA C3 W33
Catalog #:24052 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 140 mm | Overall Width (in): | 5.5118 in |
| Bore Size (mm): | 260 mm | Outside Diameter (mm): | 400 mm |
Technical Specifications
| Cage Material: | Brass | Radial Clearance: | C3 |
| Bore Type: | Straight | Angular Misalignment: | 2° |
| Series: | 24000 | Seal Type: | Unsealed |
| Number of Rows: | 2 | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 1,800 kN |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Duplexing: | No | Sealed: | None |
| Speed (Max) Grease (RPM): | 560 rpm | Speed (Max) Oil (RPM): | 750 rpm |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 1,800 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410076747 | Weight: | 142.20 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 5.51 IN |
| Packaged Height: | 15.75 IN | Country of Origin: | China |

