Rollway Radial Spherical Roller Bearing - Straight Bore - 24122 CA C3 W33
Part #:24122 CA C3 W33
Catalog #:24122 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.7165 in | Overall Width (mm): | 69 mm |
| Bore Size (mm): | 110 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 24100 |
| Bore Type: | Straight | Angular Misalignment: | 2.5° |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Number of Rows: | 2 |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Static Load Rating (kN): | 462 kN | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 1,600 rpm | Platform: | Spherical Radial |
| Sealed: | None | Speed (Max) Grease (RPM): | 1,200 rpm |
| Duplexing: | No | Dynamic Load Rating (kN): | 462 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410008755 | Weight: | 15.56 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 8.20 IN |
| Packaged Height: | 3.00 IN | Country of Origin: | China |

