Rollway Radial Spherical Roller Bearing - Straight Bore - 24122 CA W33
Part #:24122 CA W33
Catalog #:24122 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.7165 in | Overall Width (mm): | 69 mm |
| Bore Size (mm): | 110 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Angular Misalignment: | 2.5° | Series: | 24100 |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C0 | Seal Type: | Unsealed |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 462 kN | Platform: | Spherical Radial |
| Speed (Max) Oil (RPM): | 1,600 rpm | Sealed: | None |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 1,200 rpm |
| Duplexing: | No | Dynamic Load Rating (kN): | 462 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410076785 | Weight: | 15.15 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 2.72 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

