Rollway Radial Spherical Roller Bearing - Straight Bore - 24128 MB W33
Part #:24128 MB W33
Catalog #:24128 MB W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 85 mm | Overall Width (in): | 3.3465 in |
| Bore Size (mm): | 140 mm | Outside Diameter (mm): | 225 mm |
Technical Specifications
| Series: | 24100 | Bore Type: | Straight |
| Angular Misalignment: | 2.5° | Radial Clearance: | C0 |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Static Load Rating (kN): | 740 kN |
| Number of Rows: | 2 | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Grease (RPM): | 850 rpm |
| Speed (Max) Oil (RPM): | 1,100 rpm | Sealed: | None |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 740 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410075641 | Weight: | 28.22 LB |
| Packaged Length: | 8.86 IN | Packaged Width: | 3.35 IN |
| Packaged Height: | 8.86 IN | Country of Origin: | China |

