Rollway Radial Spherical Roller Bearing - Straight Bore - 24132 CA C3 W33
Part #:24132 CA C3 W33
Catalog #:24132 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.2913 in | Overall Width (mm): | 109 mm |
| Bore Size (mm): | 160 mm | Outside Diameter (mm): | 270 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Cage Material: | Brass | Angular Misalignment: | 2.5° |
| Series: | 24100 | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 1,050 kN |
| Material: | 52100 Bearing Steel | Number of Rows: | 2 |
| Misalignment: | Yes | Sealed: | None |
| Duplexing: | No | Platform: | Spherical Radial |
| Speed (Max) Oil (RPM): | 1,000 rpm | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 780 rpm | Dynamic Load Rating (kN): | 1,050 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410076921 | Weight: | 53.79 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 4.29 IN |
| Packaged Height: | 10.63 IN | Country of Origin: | China |

