Rollway Radial Spherical Roller Bearing - Straight Bore - 24136 CA C4 W33
Part #:24136 CA C4 W33
Catalog #:24136 CA C4 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 118 mm | Overall Width (in): | 4.6457 in |
| Bore Size (mm): | 180 mm | Outside Diameter (mm): | 300 mm |
Technical Specifications
| Radial Clearance: | C4 | Angular Misalignment: | 2.5° |
| Cage Material: | Brass | Bore Type: | Straight |
| Series: | 24100 | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 1,240 kN |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Number of Rows: | 2 | Platform: | Spherical Radial |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Grease (RPM): | 700 rpm |
| Speed (Max) Oil (RPM): | 950 rpm | Dynamic Load Rating (kN): | 1,240 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410076990 | Weight: | 74.52 LB |
| Packaged Length: | 11.81 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 11.81 IN | Country of Origin: | China |

