Rollway Radial Spherical Roller Bearing - Straight Bore - 24138 CA W33
Part #:24138 CA W33
Catalog #:24138 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 128 mm | Overall Width (in): | 5.0394 in |
| Bore Size (mm): | 190 mm | Outside Diameter (mm): | 320 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 24100 |
| Radial Clearance: | C0 | Cage Material: | Brass |
| Angular Misalignment: | 2.5° | Seal Type: | Unsealed |
| Static Load Rating (kN): | 1,330 kN | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Sealed: | None |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 900 rpm | Platform: | Spherical Radial |
| Speed (Max) Grease (RPM): | 670 rpm | Dynamic Load Rating (kN): | 1,330 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410077065 | Weight: | 92.81 LB |
| Packaged Length: | 12.60 IN | Packaged Width: | 5.04 IN |
| Packaged Height: | 12.60 IN | Country of Origin: | China |

