Rollway Radial Spherical Roller Bearing - Straight Bore - 24140 CA C3 W33
Part #:24140 CA C3 W33
Catalog #:24140 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.5118 in | Overall Width (mm): | 140 mm |
| Bore Size (mm): | 200 mm | Outside Diameter (mm): | 340 mm |
Technical Specifications
| Series: | 24100 | Cage Material: | Brass |
| Radial Clearance: | C3 | Bore Type: | Straight |
| Angular Misalignment: | 2.5° | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 1,731.7 kN |
| Rolling Element: | Spherical Roller | Number of Rows: | 2 |
| Misalignment: | Yes | Full Complement/Caged: | Caged |
| Platform: | Spherical Radial | Duplexing: | No |
| Sealed: | None | Speed (Max) Grease (RPM): | 620 rpm |
| Speed (Max) Oil (RPM): | 830 rpm | Dynamic Load Rating (kN): | 1,731.7 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410077072 | Weight: | 115.96 LB |
| Packaged Length: | 13.39 IN | Packaged Width: | 5.51 IN |
| Packaged Height: | 13.39 IN | Country of Origin: | China |

