Rollway Radial Spherical Roller Bearing - Tapered Bore - 22208 GMEX K W33
Part #:22208 GMEX K W33
Catalog #:22208 GMEX K W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Bore Size (mm): | 40 mm | Outside Diameter (mm): | 80 mm |
Technical Specifications
| Cage Material: | Brass | Angular Misalignment: | 1.5° |
| Series: | 22200 | Bore Type: | Tapered |
| Radial Clearance: | C0 | Seal Type: | Unsealed |
| Static Load Rating (kN): | 90.3 kN | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Speed (Max) Oil (RPM): | 9,350 rpm |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 6,800 rpm |
| Duplexing: | No | Sealed: | None |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 90.3 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410091931 | Weight: | 1.16 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

