Rollway Radial Spherical Roller Bearing - Tapered Bore - 22209 GMEX KC3 W33
Part #:22209 GMEX KC3 W33
Catalog #:22209 GMEX KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 85 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Tapered |
| Cage Material: | Brass | Series: | 22200 |
| Angular Misalignment: | 1.5° | Seal Type: | Unsealed |
| Static Load Rating (kN): | 99.2 kN | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Number of Rows: | 2 |
| Misalignment: | Yes | Duplexing: | No |
| Sealed: | None | Speed (Max) Oil (RPM): | 8,500 rpm |
| Platform: | Spherical Radial | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 6,375 rpm | Dynamic Load Rating (kN): | 99.2 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410091986 | Weight: | 1.27 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.35 IN | Country of Origin: | China |

