Rollway Radial Spherical Roller Bearing - Tapered Bore - 22211 GMEX K W33
Part #:22211 GMEX K W33
Catalog #:22211 GMEX K W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Overall Width (in): | 0.9843 in |
| Bore Size (mm): | 55 mm | Outside Diameter (mm): | 100 mm |
Technical Specifications
| Radial Clearance: | C0 | Angular Misalignment: | 1.5° |
| Cage Material: | Brass | Series: | 22200 |
| Bore Type: | Tapered | Seal Type: | Unsealed |
| Static Load Rating (kN): | 123 kN | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Full Complement/Caged: | Caged |
| Speed (Max) Grease (RPM): | 5,355 rpm | Speed (Max) Oil (RPM): | 7,225 rpm |
| Sealed: | None | Platform: | Spherical Radial |
| Duplexing: | No | Dynamic Load Rating (kN): | 123 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410092051 | Weight: | 1.82 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

