Rollway Radial Spherical Roller Bearing - Tapered Bore - 22211 GMEX KC3 W33
Part #:22211 GMEX KC3 W33
Catalog #:22211 GMEX KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Overall Width (in): | 0.9843 in |
| Bore Size (mm): | 55 mm | Outside Diameter (mm): | 100 mm |
Technical Specifications
| Angular Misalignment: | 1.5° | Series: | 22200 |
| Cage Material: | Brass | Radial Clearance: | C3 |
| Bore Type: | Tapered | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 123 kN | Speed (Max) Oil (RPM): | 7,225 rpm |
| Speed (Max) Grease (RPM): | 5,355 rpm | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Spherical Radial |
| Duplexing: | No | Dynamic Load Rating (kN): | 123 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410092068 | Weight: | 1.82 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

