Rollway Radial Spherical Roller Bearing - Tapered Bore - 22222 GMEX K W33
Part #:22222 GMEX K W33
Catalog #:22222 GMEX K W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.087 in | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Seal Type: | Unsealed | Speed (Max) Oil (RPM): | 3,000 rpm |
| Sealed: | None | Radial Clearance: | C0 |
| Series: | 22200 | Misalignment: | Yes |
| Duplexing: | No | Dynamic Load Rating (kN): | 463.4 kN |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 651.2 kN |
| Speed (Max) Grease (RPM): | 2,200 rpm | Bore Type: | Tapered |
| Rolling Element: | Spherical Roller | Angular Misalignment: | 1.5° |
| Cage Material: | Brass | Full Complement/Caged: | Caged |
| Number of Rows: | 2 | Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410413870 | Weight: | 15.43 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 2.09 IN |
| Packaged Height: | 7.87 IN |

