Rollway Radial Spherical Roller Bearing - Tapered Bore - 22224 MB KC3 W33
Part #:22224 MB KC3 W33
Catalog #:22224 MB KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.2835 in | Overall Width (mm): | 58 mm |
| Bore Size (mm): | 120 mm | Outside Diameter (mm): | 215 mm |
Technical Specifications
| Bore Type: | Tapered | Cage Material: | Brass |
| Radial Clearance: | C3 | Angular Misalignment: | 1.5° |
| Series: | 22200 | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 510 kN |
| Number of Rows: | 2 | Duplexing: | No |
| Speed (Max) Grease (RPM): | 1,500 rpm | Sealed: | None |
| Platform: | Spherical Radial | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 2,000 rpm | Dynamic Load Rating (kN): | 510 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410003934 | Weight: | 19.62 LB |
| Packaged Length: | 8.46 IN | Packaged Width: | 2.28 IN |
| Packaged Height: | 8.46 IN | Country of Origin: | China |

