Rollway Radial Spherical Roller Bearing - Tapered Bore - 22228 GMEX KC3 W33
Part #:22228 GMEX KC3 W33
Catalog #:22228 GMEX KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 140 mm | Overall Width (in): | 2.6771668 in |
| Outside Diameter (mm): | 250 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 681.3 kN | Duplexing: | No |
| Misalignment: | Yes | Angular Misalignment: | 1.5° |
| Series: | 22200 | Rolling Element: | Spherical Roller |
| Radial Clearance: | C3 | Speed (Max) Grease (RPM): | 1,900 rpm |
| Bore Type: | Tapered | Sealed: | None |
| Static Load Rating (kN): | 966.4 kN | Seal Type: | Unsealed |
| Full Complement/Caged: | Caged | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Speed (Max) Oil (RPM): | 2,200 rpm |
| Cage Material: | Brass | Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410403116 | Weight: | 30.86 LB |
| Packaged Length: | 9.84 IN | Packaged Width: | 2.68 IN |
| Packaged Height: | 9.84 IN |

