Rollway Radial Spherical Roller Bearing - Tapered Bore - 22234 CA KC3 W33
Part #:22234 CA KC3 W33
Catalog #:22234 CA KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 86 mm | Overall Width (in): | 3.3858 in |
| Bore Size (mm): | 170 mm |
Technical Specifications
| Radial Clearance: | C3 | Cage Material: | Brass |
| Bore Type: | Tapered | Series: | 22200 |
| Angular Misalignment: | 1.5° | Seal Type: | Unsealed |
| Static Load Rating (kN): | 1,380 kN | Material: | 52100 Bearing Steel |
| Misalignment: | Yes | Number of Rows: | 2 |
| Rolling Element: | Spherical Roller | Speed (Max) Oil (RPM): | 1,800 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | None | Speed (Max) Grease (RPM): | 1,300 rpm |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 983 kN |
General Specifications
| UPC: | 637410066649 | Weight: | 58.64 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 12.20 IN |

