Rollway Radial Spherical Roller Bearing - Tapered Bore - 22234 MB K W33
Part #:22234 MB K W33
Catalog #:22234 MB K W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.3858 in | Overall Width (mm): | 86 mm |
| Bore Size (mm): | 170 mm | Outside Diameter (mm): | 310 mm |
Technical Specifications
| Bore Type: | Tapered | Cage Material: | Brass |
| Series: | 22200 | Radial Clearance: | Normal |
| Angular Misalignment: | 1.5° | Seal Type: | Unsealed |
| Static Load Rating (kN): | 1,080 kN | Material: | 52100 Bearing Steel |
| Number of Rows: | 2 | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 1,400 rpm | Sealed: | None |
| Duplexing: | No | Speed (Max) Grease (RPM): | 1,100 rpm |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 1,080 kN |
General Specifications
| UPC: | 637410055339 | Weight: | 64.65 LB |
| Packaged Length: | 15.70 IN | Packaged Width: | 16.50 IN |
| Packaged Height: | 7.70 IN | HTC: | 8482.30.0080 |
| Country of Origin: | Romania |

