Rollway Radial Spherical Roller Bearing - Tapered Bore - 22308 GMEX KC3 W33
Part #:22308 GMEX KC3 W33
Catalog #:22308 GMEX KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Overall Width (in): | 1.2992 in |
| Bore Size (mm): | 40 mm | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Cage Material: | Brass | Series: | 22300 |
| Radial Clearance: | C3 | Angular Misalignment: | 2° |
| Bore Type: | Tapered | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 140.4 kN | Speed (Max) Oil (RPM): | 6,800 rpm |
| Speed (Max) Grease (RPM): | 5,100 rpm | Platform: | Spherical Radial |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (kN): | 140.4 kN |
| Mounting Method: | Adapter Mount |
General Specifications
| UPC: | 637410092440 | Weight: | 2.32 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

